Filter
BDF100

BDF100

  • Thermoplastic enclosure
  • slender shock-proof enclosure
  • Field labelling with separate plastic cover
  • to be installed at an ergonomic favourable
    position
  • to be fitted to commercial-off-the-shelf aluminium
    profiles
  • large range of Illuminated pushbuttons, Selector
    switches, LED indicator lights, Key-operated
    selector switches and Emergency-Stop buttons
Product-
Type description
Number of openers 
Number of shutters 
Emergency-Stop button 
Variants of product
Product-
Type description
Number of openers 
1
Number of shutters 
1
Emergency-Stop button 
Product-
Type description
Number of openers 
1
Number of shutters 
1
Emergency-Stop button 
Product-
Type description
Number of openers 
2
Number of shutters 
1
Emergency-Stop button 
Yes
Product-
Type description
Number of openers 
2
Number of shutters 
1
Emergency-Stop button 
Yes
Product-
Type description
Number of openers 
0
Number of shutters 
2
Emergency-Stop button 
Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: