Filter
BNS 33

BNS 33

  • Long life
  • no mechanical wear
  • 88 mm x 25 mm x 13 mm
  • Insensitive to soiling
  • Thermoplastic enclosure
  • Concealed mounting possible
  • Insensitive to transverse misalignment
Product-
Type description
Number of openers 
Number of shutters 
Terminal Connector 
Variants of product
Product-
Type description
Number of openers 
2
Number of shutters 
Terminal Connector 
Cable
Product-
Type description
Number of openers 
2
Number of shutters 
Terminal Connector 
Connector M8
Product-
Type description
Number of openers 
2
Number of shutters 
Terminal Connector 
Cable
Product-
Type description
Number of openers 
2
Number of shutters 
Terminal Connector 
Connector M8
Product-
Type description
Number of openers 
1
Number of shutters 
1
Terminal Connector 
Cable
Product-
Type description
Number of openers 
1
Number of shutters 
1
Terminal Connector 
Cable
Product-
Type description
Number of openers 
1
Number of shutters 
1
Terminal Connector 
Cable
Product-
Type description
Number of openers 
1
Number of shutters 
1
Terminal Connector 
Connector M8
Product-
Type description
Number of openers 
1
Number of shutters 
1
Terminal Connector 
Cable
Product-
Type description
Number of openers 
1
Number of shutters 
1
Terminal Connector 
Cable
Product-
Type description
Number of openers 
1
Number of shutters 
1
Terminal Connector 
Connector M8
Product-
Type description
Number of openers 
2
Number of shutters 
1
Terminal Connector 
Cable
Product-
Type description
Number of openers 
2
Number of shutters 
1
Terminal Connector 
Cable
Product-
Type description
Number of openers 
2
Number of shutters 
1
Terminal Connector 
Cable
Product-
Type description
Number of openers 
2
Number of shutters 
1
Terminal Connector 
Product-
Type description
Number of openers 
2
Number of shutters 
1
Terminal Connector 
Connector M12
Product-
Type description
Number of openers 
2
Number of shutters 
1
Terminal Connector 
Connector M8
Product-
Type description
Number of openers 
2
Number of shutters 
1
Terminal Connector 
Cable
Product-
Type description
Number of openers 
2
Number of shutters 
1
Terminal Connector 
Cable
Product-
Type description
Number of openers 
2
Number of shutters 
1
Terminal Connector 
Connector M8
System components