Filter
MZM 100

MZM 100

  • Patented
  • Automatic latching
  • Intelligent diagnosis
  • 40 mm x 179 mm x 40 mm
  • Thermoplastic enclosure
  • Self-monitoring series-wiring
  • 3 LEDs to show operating conditions
  • Electronic contact-free, coded system
  • Max. length of the sensor chain 200 m
  • Solenoid interlocks (for the protection of man)
    with innovating and unique operating principle
  • Sensor technology permits an offset between
    actuator and interlock of ± 5 mm vertically and
    ± 3 mm horizontally
Product-
Type description
Guard locking monitored 
Serial diagnostics 
Variants of product
Product-
Type description
Guard locking monitored 
Yes
Serial diagnostics 
Product-
Type description
Guard locking monitored 
Yes
Serial diagnostics 
Product-
Type description
Guard locking monitored 
Serial diagnostics 
Product-
Type description
Guard locking monitored 
Serial diagnostics 
Product-
Type description
Guard locking monitored 
Serial diagnostics 
Product-
Type description
Guard locking monitored 
Serial diagnostics 
Product-
Type description
Guard locking monitored 
Serial diagnostics 
Yes
Product-
Type description
Guard locking monitored 
Serial diagnostics 
Yes
Product-
Type description
Guard locking monitored 
Yes
Serial diagnostics 
Product-
Type description
Guard locking monitored 
Yes
Serial diagnostics 
Product-
Type description
Guard locking monitored 
Yes
Serial diagnostics 
Product-
Type description
Guard locking monitored 
Yes
Serial diagnostics 
Product-
Type description
Guard locking monitored 
Yes
Serial diagnostics 
Product-
Type description
Guard locking monitored 
Yes
Serial diagnostics 
Product-
Type description
Guard locking monitored 
Yes
Serial diagnostics 
Yes
Product-
Type description
Guard locking monitored 
Yes
Serial diagnostics 
Yes
Product-
Type description
Guard locking monitored 
Yes
Serial diagnostics 
Yes
Product-
Type description
Guard locking monitored 
Yes
Serial diagnostics 
Product-
Type description
Guard locking monitored 
Yes
Serial diagnostics 
Product-
Type description
Guard locking monitored 
Yes
Serial diagnostics 
Product-
Type description
Guard locking monitored 
Yes
Serial diagnostics 
Product-
Type description
Guard locking monitored 
Yes
Serial diagnostics 
Yes
Product-
Type description
Guard locking monitored 
Yes
Serial diagnostics 
Yes
Product-
Type description
Guard locking monitored 
Serial diagnostics 
Yes
System components