Country
International
Austria
Belgium (FR)
Belgium (NL)
Brazil (ES)
Brazil (PT)
Canada (EN)
Canada (FR)
China
Denmark
Finland
France
Germany
India
Italy
Japan
Netherlands
Norway
Poland
Portugal
Spain
Sweden
Switzerland (DE)
Switzerland (FR)
Switzerland (IT)
Turkey
USA
United Kingdom
Home
Company
Products
Service
Press
Schedule
Contact
Log in
Log in
Forgot password
Register
Cart / Watchlist (0)
Go to Cart / Watchlist
Main menu
Archive
Two-hand control panels (archive)
SEPLC 05.2
Categories
Archive
Two-hand control panels (archive)
Filter
Reset Filter
Cable section, maximum
1.5 mm²
Construction kit possible
Yes
Gross weight
4,730 g
5,300 g
Mechanical life, minimum
10,000,000 Operations
Number of Emergency Stop button
1
Number of openers
2
Number of operating push buttons (positioning parts)
2
Number of shutters
2
Recommendation (product combination)
SRB 201ZHX3
SRB200ZHX1
SRB201ZH
Thermal test current
10 A
Utilisation category AC-15
8 A
Utilisation category AC-15
250 VAC
Utilisation category DC-13
5 A
Utilisation category DC-13
24 VDC
Archive
Aluminium enlosure
removable aluminium board W x H = 230 x 150 mm
NOTICE: Available until 2015.12.31 (substitute: -)
Operating panel for additional command devices and indicator lights
Compare
Product-
Type description
Number of openers
Number of shutters
Variants of product
Compare
Product-
Type description
ZWEIHANDPULT 05.2.1.0.22/95
Number of openers
2
Number of shutters
2
Compare
Product-
Type description
ZWEIHANDPULT 05.2.2.0.22/95
Number of openers
2
Number of shutters
2
Compare
Product-
Type description
ZWEIHANDPULT 05.2.2.1.22/95
Number of openers
2
Number of shutters
2
Compare
Product-
Type description
ZWEIHANDPULT 05.2.3.0.22/95
Number of openers
2
Number of shutters
2
Compare
Product-
Type description
SEPLC 05.2.3.1.22/95
Number of openers
2
Number of shutters
2
Compare
Product-
Type description
ZWEIHANDPULT 05.2.4.0.22/95
Number of openers
2
Number of shutters
2
Compare
Product-
Type description
SEPLC05.2.L.22
Number of openers
Number of shutters