SLG 425I

SLG 425I

  • 2-, 3-, 4-beam
  • Protection class IP67
  • Range from 0,3 m … 18 m
  • Safety type 4 in accordance with IEC 61496-1
Product-
Type description
Number of beams 
Variants of product
Product-
Type description
Number of beams 
2
Product-
Type description
Number of beams 
3
Product-
Type description
Number of beams 
4
Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: