Archive
ASMM-1M-PB

ASMM-1M-PB

  • Field bus gateway: PROFIBUS DP
  • 1 AS interface master integrated
  • Diagnostic interface: Ethernet RJ-45
  • Integrated safety monitor for 2 AS-i circuits, 256
    Devices
  • Controls up to 16 enabling circuits,- 2 enabling
    contacts with each 2 relay contacts 30 V / 3 A
    AC/DC integrated
  • integrated AS-i power supply unit decoupling 4 A ;
    for operation with standard power supply unit and
    AS-i Power24
Product-
Type description
Variants of product
Product-
Type description
Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: