Archive
ASMM-2M-PN

ASMM-2M-PN

  • 2 AS interface master integrated
  • Field bus gateway: PROFINET 10/100 MBaud
  • Integrated safety monitor for 2 AS-i circuits, 256
    Devices
  • 2 AS-i power supply unit decoupling with 2 x 4 A
    integrated; 1 power supply unit for 2 AS-i
    circuits possible
  • Diagnostic interface: RS 232; alternatively
    through PROFINET connection; safe
    cross-communication with multiple devices enabled;
    Web-Server integrated
  • Controls up to 32 enabling circuits,- 2 enabling
    contacts with relay contacts 30 V / 3 A AC/DC
    integrated- 2 enabling contacts with integrated
    semi-conductor outputs 30 V / 0,5 A DC
Product-
Type description
Variants of product
Product-
Type description
Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: