• Safety type 4 in accordance with IEC 61496-1
  • Integrated AS-Interface
  • Range 0,3 … 12
  • Configurable blanking functions
  • Integrated status indicator
  • Safety type 4 in accordance with IEC 61496-1
  • User-friendly parameter setting, no tools required
  • Reliable safety concept in case of interferences (EMC, welding sparks)
  • Process safety with highest availability
  • Integrated set-up tool
  • Multifunctional
  • Safety type 2 in accordance with IEC 61496-1
  • User-friendly parameter setting, no tools required
  • Reliable safety concept in case of interferences (EMC, welding sparks)
  • Process safety with highest availability
  • Integrated set-up tool
  • Protection class IP67
  • Safety type 4 in accordance with IEC 61496-1
  • Safety type 4 in accordance with IEC 61496-1
  • Transmitter and receiver in single housing
  • 2-beam
  • Range 0,3 … 7
  • Protection class IP67
  • Safety type 4 in accordance with IEC 61496-1
  • 2-, 3-, 4-beam
  • Range from 0,3 m … 18 m