• Thermoplastic enclosure
  • Contact pins in the switch
  • 1 Actuating planes
  • transparent cover
  • Self-cleaning through the frictional mouvement of the contact bridges
  • double-break switch
  • fixing screws M4 Pozidriv self-forming, undetachable, captive
  • Door lock switch/locking device switch
  • Thermoplastic enclosure
  • 1 Actuating planes
  • fixing screws M4 undetachable, captive
  • transparent cover
  • Self-cleaning through the frictional mouvement of the contact bridges
  • Contact pins in the switch
  • Protection against accidental contact with additional wall
  • Fitting dimensions suitable for AZ 05x
  • Thermoplastic enclosure
  • Protection class IP20
  • Contact pin in actuator bridge
  • 1 Actuating planes
  • transparent cover
  • Self-cleaning through the frictional mouvement of the contact bridges
  • fixing screws M4 Pozidriv self-forming, undetachable, captive
  • double-break switch
  • Thermoplastic enclosure
  • Protection class IP20
  • Contact pin in actuator bridge
  • 1 Actuating planes
  • fixing screws M4 undetachable, captive
  • transparent cover
  • Self-cleaning through the frictional mouvement of the contact bridges
  • Protection against accidental contact with additional wall
  • Fitting dimensions suitable for AZ 06x
  • Thermoplastic enclosure
  • Protection class IP20
  • Contact pin in actuator bridge
  • 1 Actuating planes
  • fixing screws M4 undetachable, captive
  • transparent cover
  • Self-cleaning through the frictional mouvement of the contact bridges
  • Enclosure with mounting slots
  • Fitting dimensions suitable for AZ 06x
  • Thermoplastic enclosure
  • Protection class IP20
  • Contact pin in actuator bridge
  • 1 Actuating planes
  • Self-cleaning through the frictional mouvement of the contact bridges
  • Enclosure with mounting slots
  • Inseparable cover and enclosure
  • Thermoplastic enclosure
  • Protection class IP20
  • Contact pin in actuator bridge
  • Self-cleaning through the frictional mouvement of the contact bridges
  • Enclosure with mounting slots
  • Inseparable cover and enclosure
  • 2 actuating planes
  • Lateral and bottom-side cable entry
  • Thermoplastic enclosure
  • Protection class IP20
  • Contact pin in actuator bridge
  • Self-cleaning through the frictional mouvement of the contact bridges
  • 2 actuating planes
  • Thermoplastic enclosure
  • Double-insulated
  • Long life
  • 52 mm x 75 mm x 30 mm
  • Multiple coding
  • Large wiring compartment
  • High level of contact reliability with low voltages and currents
  • Slotted holes for adjustment, circular holes for location
  • Insensitive to soiling