- NOTICE: Not available! (Replacement: SLB240)
- Range 4 m
- NOTICE: Not available! (Replacement: SLB440)
- Range 15 m
- connector plug can be rotated
- Compact design With integral evaluation
- Height range 75 m (Reserve up to 90 m)
- Automatic start or restart interlock
- Safe OSSD outputs to PLe
- Sturdy metal enclosure with M12 connector or cable
- Version with heater for outdoor applications down to –30°C
- Set-up tool and diagnostic indication