Filter
AZM 170

AZM 170

  • Long life
  • Compact design
  • Double-insulated
  • High holding force
  • 90 mm x 84 mm x 30 mm
  • Thermoplastic enclosure
  • Interlock with protection against incorrect
    locking.
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
Variants of product
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
1
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
1
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
1
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
1
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
1
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
1
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
1
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
1
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
1
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
1
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
1
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
1
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
1
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
3
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
3
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
3
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
3
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
3
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
3
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
3
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
3
Product-
Type description
Number of auxiliary contacts 
2
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
2
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
2
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
2
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
1
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
1
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
1
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
1
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
1
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
1
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
3
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
3
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
3
Product-
Type description
Number of auxiliary contacts 
2
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
2
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
2
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
4
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
4
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
4
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
4
Product-
Type description
Number of auxiliary contacts 
2
Number of safety contacts 
3
Product-
Type description
Number of auxiliary contacts 
2
Number of safety contacts 
3
Product-
Type description
Number of auxiliary contacts 
2
Number of safety contacts 
3
Product-
Type description
Number of auxiliary contacts 
2
Number of safety contacts 
3
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
1
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
1
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
1
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
1
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
2
System components
Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: