Filter
BNS 333

BNS 333

  • Long life
  • no mechanical wear
  • Wiring compartment
  • 40 mm x 112 mm x 40 mm
  • Insensitive to soiling
  • Thermoplastic enclosure
  • With integral evaluation
  • Insensitive to transverse misalignment
  • Suitable for food processing industry only in
    combination with BPS 303
Product-
Type description
Active area 
Number of openers 
Variants of product
Product-
Type description
Active area 
cover-side
Number of openers 
1
Product-
Type description
Active area 
left-hand side
Number of openers 
1
Product-
Type description
Active area 
right-hand side
Number of openers 
1
Product-
Type description
Active area 
bottom
Number of openers 
1
Product-
Type description
Active area 
front side
Number of openers 
1
System components