BNS-B20

BNS-B20

  • Ergonomic operation
  • No protruding actuator
  • Thermoplastic enclosure
  • Non-contact safety switch
  • 119,5 mm x 140 mm x 43,3 mm
  • Modern and symmetric design
  • Simple mounting with 4 Screws
  • Suitable for hinged and sliding guards
  • Does not protrude into the door opening
  • Tamper-proof because of integral coded safety
    sensor
  • Substitutes door-handle and safety switch, no
    further door fittings required
Product-
Type description
Number of openers 
Number of shutters 
Terminal Connector 
Variants of product
Product-
Type description
Number of openers 
2
Number of shutters 
1
Terminal Connector 
Cable
Product-
Type description
Number of openers 
2
Number of shutters 
1
Terminal Connector 
Cable
Product-
Type description
Number of openers 
2
Number of shutters 
1
Terminal Connector 
Connector M12
Product-
Type description
Number of openers 
2
Number of shutters 
1
Terminal Connector 
Connector M12
Product-
Type description
Number of openers 
2
Number of shutters 
1
Terminal Connector 
Cable
Product-
Type description
Number of openers 
2
Number of shutters 
1
Terminal Connector 
Cable
Product-
Type description
Number of openers 
2
Number of shutters 
1
Terminal Connector 
Cable
Product-
Type description
Number of openers 
2
Number of shutters 
1
Terminal Connector 
Connector M12
Product-
Type description
Number of openers 
2
Number of shutters 
1
Terminal Connector 
Connector M12
Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: