• Plastic roller
  • Width 4.6 mm
  • Ø 17.2 mm (Standard)
  • only for positioning tasks
  • Lever angle adjustable in 15° steps
  • Simple and quick to adjust the control elements by 45°.
  • Simple and quick to adjust the control elements by 45°.
  • Plastic roller Ø 20 mm
  • left-turned
  • Simple and quick to adjust the control elements by 45°.
  • Plastic roller Ø 20 mm
  • right-turned
  • Lever angle adjustable in 15° steps
  • length adjustable in 2 mm steps
  • Simple and quick to adjust the control elements by 45°.
  • Plastic roller Ø 20 mm
  • Width 9.8 mm (Standard)