BNS 250

BNS 250

  • Long life
  • Small body
  • no mechanical wear
  • 33 mm x 25 mm x 13 mm
  • Insensitive to soiling
  • Thermoplastic enclosure
  • Concealed mounting possible
  • Insensitive to transverse misalignment
Product-
Type description
Number of openers 
Number of shutters 
Integral System Diagnostics, status  
Variants of product
Product-
Type description
Number of openers 
1
Number of shutters 
1
Integral System Diagnostics, status  
Product-
Type description
Number of openers 
1
Number of shutters 
1
Integral System Diagnostics, status  
Yes
Product-
Type description
Number of openers 
2
Number of shutters 
1
Integral System Diagnostics, status  
Product-
Type description
Number of openers 
2
Number of shutters 
1
Integral System Diagnostics, status  
Product-
Type description
Number of openers 
2
Number of shutters 
1
Integral System Diagnostics, status  
Yes
System components
Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: