CST 16-1

Item number: 101210585

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Note (Delivery capacity)

Not available!

Product type description

CST 16-1

Article number (order number)

101210585

EAN (European Article Number)

4030661389684

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-24-04

eCl@ss number, version 9.0

27-27-24-04

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Housing material

Plastic

Gross weight

16 g

Mechanical data - Dimensions

Length of the actuator

11 mm

Width of the actuator

60 mm

Height of the actuator

20 mm


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 20/04/2024, 04:50