CST 180-2 KPL.

Item number: 101179574

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Front and lateral actuation of the sensor possible

Ordering data

Product type description

CST 180-2 KPL.

Article number (order number)

101179574

EAN (European Article Number)

4030661314952

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-24-04

eCl@ss number, version 9.0

27-27-24-04

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

Note (Ordering data)

Note: Sensor and actuator must be ordered separately.

General data

Housing material

Plastic

Gross weight

16 g

Mechanical data - Dimensions

Diameter of the actuator

M18

Width of the actuator

25 mm

Scope of delivery

Scope of delivery

1x Actuator CST 180-2

Scope of delivery of mounting material

2x nuts M18


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 23/04/2024, 14:04