CST 34-S-3

Item number: 101203434

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Front and lateral actuation of the sensor possible
  • small body

Ordering data

Product type description

CST 34-S-3

Article number (order number)

101203434

EAN (European Article Number)

4030661372808

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-24-04

eCl@ss number, version 9.0

27-27-24-04

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

Note (Ordering data)

Note: Sensor and actuator must be ordered separately.

General data

Material of the actuator

Plastic

Gross weight

15 g

Mechanical data

Active area

lateral

front

Mechanical data - Dimensions

Length of the actuator

12 mm

Width of the actuator

27 mm

Height of the actuator

35 mm


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 29/03/2024, 12:20