DUPLEX WIRE CLAMP 3 MM (STAINLESS STEEL)

Item number: 101190917

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • for Wire rope Ø 3 mm

Ordering data

Product type description

DUPLEX WIRE CLAMP 3 MM (STAINLESS STEEL)

Article number (order number)

101190917

EAN (European Article Number)

4030661352268

eCl@ss number, version 12.0

23-13-01-03

eCl@ss number, version 11.0

23-13-01-03

eCl@ss number, version 9.0

23-13-01-03

ETIM number, version 7.0

EC011135

ETIM number, version 6.0

EC011590

General data

Material

Stainless steel NIRO

Gross weight

13 g

Note

Note (General)

Parts in accordance with image. Dimensional and design deviations reserved!


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 24/04/2024, 01:38