EDRR50RT

Item number: 101021015

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

EDRR50RT

Article number (order number)

101021015

EAN (European Article Number)

4030661521138

eCl@ss number, version 12.0

27-37-12-12

eCl@ss number, version 11.0

27-37-12-12

eCl@ss number, version 9.0

27-37-12-12

ETIM number, version 7.0

EC001038

ETIM number, version 6.0

EC001038

Approvals - Standards

Certificates

cULus

General data

Standards

EN ISO 13850

Versions

Pushbutton

Design

Round

Material of the operators

Aluminium

Colour of the operating element

Red

Gross weight

102 g

General data - Features

Safety functions

Yes

Snap-action mechanism integrated

No

External snap mechanism

Yes

Latching

Yes

Fully insulated

Yes

Mechanical data

Unlocking

roatation draw unlocking

Mechanical life, minimum

100,000 Operations

Actuating stroke

5 mm

Mounting

mounting flange

Tightening torque of the screw

0.6 Nm

Mechanical data - Dimensions

Height

29 mm

Diameter of cap

49 mm

Mounting diameter

22.3 mm

Thickness, of the front panel, minimum

1.5 mm

Thickness of the front panel, maximum

6 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-25 ... +80 °C

Restistance to shock

30 g / 18 ms

Electrical data

Maximum switching frequency

600 /h

EU-Konformitätserklärung LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Erklärung:Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen.
Bezeichnung des Bauteils:EDRR..., EDRRZ..., EDRZ...
Typ:siehe Typenschlüssel
Beschreibung des Bauteils:Not-Halt-Schlagtaster
Einschlägige Richtlinien:Maschinenrichtlinie2006/42/EG
 RoHS-Richtlinie2011/65/EU
Angewandte Normen:EN 60947-5-1:2017 + AC:2020
EN 60947-5-5:1997 + A1:2005 + A11:2013 + A2:2017
EN ISO 13850:2015
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Wuppertal, 9. Februar 2023
 GRA_SIG_ksig-y24
 Rechtsverbindliche Unterschrift
Philip Schmersal
Geschäftsführer
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:EDRR..., EDRRZ..., EDRZ...
Type:See ordering code
Description of the component:Emergency stop pushbutton
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017 + AC:2020
EN 60947-5-5:1997 + A1:2005 + A11:2013 + A2:2017
EN ISO 13850:2015
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, November 18, 2022
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 19/04/2024, 04:03