EDRRS

EDRRS

  • Metal actuators
  • Key unlatching
  • Projection from front of panel 35 mm
Product type description:
EDR(1)(2)(3)(4)

(1)
RLatching (only in conjunction with EFR); unlocking by turning and pulling
RZLatching (only in conjunction with EFR); unlocking by pulling
ZLatching (integrated in the device head); unlocking by pulling
RSwith lock, unlocking only with key and pulling, (EFR required)

(2)
40Head diameter 38,5 mm
50Head diameter 49 mm

(3)
Mounting hole 22,3 mm
VHMounting hole 30,5 mm

(4)
RTControl element red
Not all component variants, which are possible according to this order code are available and/or technically feasible.

EDRRS40RT

Item number 101025432

Front element emergency stop mushroom button

Go to article