EF02.1

Item number: 101028452

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Screw connection
  • Mounting flange position 1
  • 13-14 (Contact labelling)
  • Suitable for EMERGENCY-OFF

Ordering data

Note (Delivery capacity)

Not available!

Product type description

EF02.1

Article number (order number)

101028452

EAN (European Article Number)

4250116201150

eCl@ss number, version 12.0

27-37-13-02

eCl@ss number, version 11.0

27-37-13-02

eCl@ss number, version 9.0

27-37-13-02

ETIM number, version 7.0

EC000041

ETIM number, version 6.0

EC000041

Approvals - Standards

Certificates

cULus

General data

Standards

EN IEC 60947-5-1

EN IEC 60947-1

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Gross weight

20 g

General data - Features

Suitable for EMERGENCY-OFF

Yes

Number of normally open (NO)

1

Mechanical data

Installation instructions

pluggable

Mechanical life, minimum

10,000,000 Operations

Positive break travel

2 mm

Contact opening

2 mm

Note Bounce duration

Bounce duration at an Actuating speed of 100mm/s

Mounting flange position

1

2

3

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

0.5 mm², rigid

0.5 mm², flexible

Cable section, maximum

2.5 mm², rigid

1.5 mm², flexible

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length

46 mm

Width

10 mm

Depth

60 mm

Ambient conditions

Degree of protection of the switch rooms

IP40

Degree of protection of clips or terminals

IP20

Ambient temperature

-25 ... +80 °C

Restistance to shock

110 g / 4 ms

Resistant to vibration

Resistance to vibration: 20 g / 10…200 Hz

Ambient conditions - Insulation values

Rated insulation voltage Ui

400 V

Electrical data

Thermal test current

10 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

8 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

5 A

Suitable for low-voltages

≥ 5 V / ≥ 3.2 mA

Switching element

Normally open contact (NO)

Switching principle

Slow action

Bounce duration, maximum

5 ms

Maximum switching frequency

1,200 /h

Material of the contacts, electrical

Silver

Contact labelling

13-14

Language filter

Download the latest version of Adobe Reader


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 24/04/2024, 09:39