EFMH

Item number: 101171324

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

EFMH

Article number (order number)

101171324

EAN (European Article Number)

4030661484501

eCl@ss number, version 12.0

27-37-12-26

eCl@ss number, version 11.0

27-37-12-26

eCl@ss number, version 9.0

27-37-12-26

ETIM number, version 7.0

EC001020

ETIM number, version 6.0

EC001020

Note (Ordering data)

Note: Mounting flange for position switches in conjunction with device heads of the series N, E and -

Note: Mounting flange for position switches in conjunction with device heads of the series N and E

General data

Versions

Mounting flange

Design

Mounting flange for position switches

Installation conditions (mechanical)

arbitrarily

Housing material

PA

Colour of the mounting flange

Black

Colour of the fixing screws

Silver

Gross weight

2 g

Mechanical data

Tightening torque of the screw

0.6 Nm

Material of the fixing screws

Stainless steel (V4A)

Mechanical data - Dimensions

Width

29 mm

Height

17 mm

Depth

42 mm

Thickness, of the front panel, minimum

1.5 mm

Thickness of the front panel, maximum

6 mm

Spacing

50 x 50 mm

Ambient conditions

Ambient temperature

-25 ... +80 °C


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 19/04/2024, 12:54