EFR
Item number:
101020999
- Spring element
Ordering data
Product type description |
EFR |
Article number (order number) |
101020999 |
EAN (European Article Number) |
4250116201334 |
eCl@ss number, version 12.0 |
27-37-13-02 |
eCl@ss number, version 11.0 |
27-37-13-02 |
eCl@ss number, version 9.0 |
27-37-13-02 |
ETIM number, version 7.0 |
EC000041 |
ETIM number, version 6.0 |
EC000041 |
Note (Ordering data) |
spring element (always to be ordered) |
General data
Standards |
EN IEC 60947-5-1 EN IEC 60947-1 |
Versions |
spring element |
Design |
Spring element EFR with contact protection |
Housing material |
Plastic |
Gross weight |
39 g |
Mechanical data
Installation instructions |
pluggable |
Mounting |
mounting flange |
Mounting flange position |
3 |
Mechanical data - Dimensions
Length |
46 mm |
Width |
10 mm |
Depth |
60 mm |
Ambient conditions
Ambient temperature |
-25 ... +80 °C |
Restistance to shock |
30 g / 18 ms |
Product picture (catalogue individual photo)
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 19/04/2024, 13:04