ELDE.NRT230

Item number: 101166022

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Screw connection
  • Mounting flange position 3
  • red LED
  • 230 VAC

Ordering data

Product type description

ELDE.NRT230

Article number (order number)

101166022

EAN (European Article Number)

4250116200818

eCl@ss number, version 12.0

27-37-12-09

eCl@ss number, version 11.0

27-37-12-09

eCl@ss number, version 9.0

27-37-12-09

ETIM number, version 7.0

EC000204

ETIM number, version 6.0

EC000204

Approvals - Standards

Certificates

cULus

CCC

General data

Standards

EN IEC 60947-5-1

EN IEC 60947-1

Versions

LED module

Design

With integrated LED

Installation conditions (mechanical)

arbitrarily

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Gross weight

25 g

General data - Features

Integral system diagnostics, general

Yes

Mechanical data

Installation instructions

pluggable

Mounting flange position

3

Mechanical data - Connection technique

Termination

Screw terminals

Terminal designations

EN 50005

EN 50013

Cable section, minimum

0.5 mm², rigid

0.5 mm², flexible

Cable section, maximum

2.5 mm², rigid

1.5 mm², flexible

Mechanical data - Dimensions

Length

46 mm

Width

30 mm

Depth

60 mm

Ambient conditions

Degree of protection of clips or terminals

IP20

Ambient temperature

-25 ... +80 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

440 V

Electrical data

Operating voltage

250 VAC -10 % / +10 %

Rated operating voltage

250 VAC

Contact labelling

X1 - X2

Status indication

Colour of the LED

Red

Note (LED switching conditions display)

Supply voltage UB: 230 VAC

Language filter

Download the latest version of Adobe Reader

Diagram


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 16/04/2024, 15:46