ELK
Item number:
101022278
- Print with incandescent lamp symbol
Ordering data
Product type description |
ELK |
Article number (order number) |
101022278 |
EAN (European Article Number) |
4030661448572 |
eCl@ss number, version 12.0 |
27-37-13-02 |
eCl@ss number, version 11.0 |
27-37-13-02 |
eCl@ss number, version 9.0 |
27-37-13-02 |
ETIM number, version 7.0 |
EC000041 |
ETIM number, version 6.0 |
EC000041 |
Approvals - Standards
Certificates |
CCC |
General data
Standards |
EN IEC 60947-5-1 EN IEC 60947-1 |
Installation conditions (mechanical) |
arbitrarily |
Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
Gross weight |
17 g |
Note |
Print with incandescent lamp symbol |
Mechanical data
Installation instructions |
pluggable |
Mounting flange position |
3 |
Mechanical data - Connection technique
Termination |
Cage clamps, WAGO-Cage-Clamp |
Cable section, minimum |
2 x 0.08 mm² |
Cable section, maximum |
2 x 1.5 mm² |
Note |
All indications including the conductor ferrules. |
Mechanical data - Dimensions
Length |
46 mm |
Width |
10 mm |
Depth |
51 mm |
Ambient conditions
Degree of protection of clips or terminals |
IP20 |
Ambient temperature |
-25 ... +80 °C |
Status indication
Note (LED switching conditions display) |
Supply voltage UB: 24 VAC/DC |
Scope of delivery
Note (scope of delivery, number and type) |
Illuminants have to be purchased optionally |
Language filter
Datasheet
CCC certification
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 20/04/2024, 09:40