EX-BNS 33-02ZG-2187-3G/D 5,0M

Item number: 101192970

Downloads

ePLAN Data
CADENAS CAD Data
  • Individual contact outlet
  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • 88 mm x 25 mm x 13 mm
  • Concealed mounting possible
  • Insensitive to transverse misalignment
  • no mechanical wear

Ordering data

Product type description

EX-BNS 33-02ZG-2187-3G/D 5,0M

Article number (order number)

101192970

EAN (European Article Number)

4030661354415

eCl@ss number, version 12.0

27-27-44-01

eCl@ss number, version 11.0

27-27-24-02

eCl@ss number, version 9.0

27-27-24-02

ETIM number, version 7.0

EC002544

ETIM number, version 6.0

EC002544

Explosion protection

Explosion protection: regulations

EN IEC 60079-0

EN IEC 60079-15

EN 60079-31

Explosion protection zones

2

22

Explosion protection category

3G

3D

Explosion protection designation

D II 3G Ex nC IIC T6 Gc X

D II 3D Ex tc IIIC T80°C Dc X

Manufacturer declaration

ATEX Zone 2 and 22

General data

Housing construction form

Block

Installation conditions (mechanical)

not flush

Housing material

Glass-fibre, reinforced thermoplastic

Gross weight

203 g

General data - Features

Short circuit detection

Yes

Cross-circuit detection

Yes

Integral system diagnostics, status

Yes

Prerequisite evaluation unit

Yes

Number of normally closed (NC)

2

Safety classification

Standards

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

25,000,000 Operations

Mechanical data

Active area

lateral

Actuating element

Magnet

Impact energy, maximum

1 J

Direction of motion

Head-on to the active surface

Mechanical data - Switching distances according EN IEC 60947-5-3

Assured switching distance "ON" Sao

5 mm

Assured switching distance "OFF" Sar

15 mm

Note (Repeat accuracy R)

Wiederholgenauigkeit R ≤ 0,1 x Sao

Mechanical data - Connection technique

Length of cable

5 m

Termination

Cable

Wire cross-section

0.25 mm2

Wire cross-section

23 AWG

Material of the Cable mantle

PVC

Mechanical data - Dimensions

Length of sensor

13 mm

Width of sensor

88 mm

Height of sensor

25 mm

Ambient conditions

Degree of protection

IP67

Resistance to vibrations

10 … 55 Hz, amplitude 1 mm

Restistance to shock

30 g / 11 ms

Electrical data

Switching voltage, maximum

24 VDC

Switching current, maximum

0.01 A

Switching capacity, maximum

0.24 W

Switching frequency, maximum

5 Hz

Electrical data - Digital Output

Design of control elements

Miscellaneous, Reed contacts

Status indication

Note (Integral System Diagnostics, status )

The LED is illuminated when the guard door is open.

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Note

Note (General)

Contact symbols shown for the closed condition of the guard device.

The contact configuration for versions with or without LED is identical.

Diagram

103050108 EX-BNS 33-02ZG-2187-3GD 5M
  • Individual contact outlet
  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • 88 mm x 25 mm x 13 mm
  • Concealed mounting possible
  • Insensitive to transverse misalignment
  • no mechanical wear

EU Conformity Declaration
EU-Konformitätserklärung LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Erklärung:Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen.
Bezeichnung des Bauteils:EX-BNS 33EX-BPS 33
Typ:siehe Typenschlüssel
Kennzeichnung:D II 3G Ex nC IIC T6 Gc X
D II 3D Ex tc IIIC T80°C Dc X
D II 3G Ex h IIC T6 Gc
D II 3D Ex h IIIC T80°C Dc
Beschreibung des Bauteils:Codierter magnetisch wirkender Sicherheits-Sensor in Verbindung mit den Schmersal Auswerteinheiten SRB(-E) / PROTECT-SELECT / PSC1 oder einer vergleichbaren sicherheitsgerichteten Steuerung, die den Anforderungen der EN 60947-5-3 genügt.
Einschlägige Richtlinien:Maschinenrichtlinie2006/42/EG
 Explosionsschutzrichtlinie (ATEX)2014/34/EU
 RoHS-Richtlinie2011/65/EU
Angewandte Normen:EN 60947-5-3:2013
EN IEC 60079-0:2018
EN IEC 60079-15:2019
EN 60079-31:2014
EN ISO 80079-36:2016
EN ISO 80079-37:2016
Benannte Stelle für die Zertifizierung des QS-Systems nach Anhang IV, 2014/34/EU:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
Kenn-Nr.: 0035
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Die Konformität zur Explosionsschutzrichtlinie 2014/34/EU (ATEX) wird durch den Hersteller ohne Einbezug einer Prüfstelle erklärt.
Ort und Datum der Ausstellung:Wuppertal, 13. März 2023
 GRA_SIG_ksig-y24
 Rechtsverbindliche Unterschrift
Philip Schmersal
Geschäftsführer

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 19/04/2024, 05:57