EX-EBG665.O
Item number:
101197406
EX-EBG665.O
Item number:
101197406
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
Product type description: EX-EBG(1).O |
(1) | |
311 | incl. 1 cable gland M20 for cable section 7 … 12 mm |
633 | incl. 1 cable gland M25 for cable section 13 … 18 mm |
665 | incl. 2 cable glands M25 for cable section 13...18 mm and 1 locking screw |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
- Empty enclosure in V4A
- Version with 5 fitting holes for installation ø 22.3 mm
- incl. 2 cable glands M25 × 1.5
- incl. 1 locking screw
Ordering data
Product type description |
EX-EBG665.O |
Article number (order number) |
101197406 |
EAN (European Article Number) |
4030661599403 |
eCl@ss number, version 12.0 |
27-37-12-05 |
eCl@ss number, version 11.0 |
27-37-12-05 |
eCl@ss number, version 9.0 |
27-37-12-05 |
ETIM number, version 7.0 |
EC000200 |
ETIM number, version 6.0 |
EC000200 |
Approvals - Standards
Certificates |
TÜV IEC Ex |
General data
Gross weight |
1,800 g |
Language filter
Datasheet
Operating instructions and Declaration of conformity
IECEx certification
BG-test certificate
INMETRO certification
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing basic component
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 20/04/2024, 04:19