EX-T1K335-20Y

Item number: 101212072

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
  • Explosion protection for ATEX Zones 2 and 22
  • Metal enclosure
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50041
  • 1 Cable entry M 20 x 1.5

Ordering data

Note (Delivery capacity)

Not available!

Product type description

EX-T1K335-20Y

Article number (order number)

101212072

EAN (European Article Number)

4030661448626

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

cULus

IEC Ex

CCC

CCC EX

DEKRA

Explosion protection

Explosion protection: regulations

EN IEC 60079-0

EN IEC 60079-15

EN 60079-31

Explosion protection zones

2

22

Explosion protection category

3G

3D

Explosion protection designation

D II 3G Ex nC IIC T5 Gc X

D II 3D Ex tc IIIC T90°C Dc X

Manufacturer declaration

ATEX Zone 2 and 22

General data

Standards

EN IEC 60947-5-1

Housing construction form

Norm construction design

Housing material

Aluminium

Housing coating material

painted

Gross weight

320 g

General data - Features

Number of auxiliary contacts

2

Safety classification

Standards

EN ISO 13849-1

Mission time

20 Year(s)

Mechanical data

Actuating element

Offset roller lever

Mechanical life, minimum

30,000,000 Operations

Impact energy, maximum

4 J

Actuating force, minimum

17 N

Actuating speed, maximum

0.5 m/s

Note (Actuating speed)

Actuating speed with actuating angle 30° to switch axis

Note (Switchover time)

Switchover time in accordance with actuating speed

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable cross-section of the cable glands, minimum

7 mm

Cable cross-section of the cable glands, maximum

12 mm

Cable section, minimum

0.75 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Wire cross-section

13 AWG

Mechanical data - Dimensions

Length of sensor

38 mm

Width of sensor

40.5 mm

Height of sensor

118.5 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-20 ... +60 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Thermal test current

10 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

4 A

Switching element

Normally open contact (NO)

Switching principle

Slow action

Bounce duration, maximum

3 ms

Maximum switching frequency

5,000 /h

Material of the contacts, electrical

Silver

Note

Note (General)

Switch with 2 NO contacts are not for security tasks

Language filter

NEPSI Certificate

Download the latest version of Adobe Reader

Switch travel diagram

EU Conformity Declaration
EU-Konformitätserklärung LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Erklärung:Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen.
Bezeichnung des Bauteils:EX-Z/T 335-...-3G/D
EX-Z/T 355-...-3G/D
Typ:siehe Typenschlüssel
Kennzeichnung:D II 3G Ex nC IIC T5 Gc X
D II 3D Ex tc IIIC T90°C Dc X
Beschreibung des Bauteils:Zwangsöffnender Positionsschalter für Sicherheitsfunktionen bzw. Positionsschalter ohne Sicherheitsfunktion
Einschlägige Richtlinien:Maschinenrichtlinie
(für Sicherheitsbauteile, die auf dem Typenschild mit „Safety component“ gekennzeichnet sind)
2006/42/EG
 Explosionsschutzrichtlinie (ATEX)2014/34/EU
 RoHS-Richtlinie2011/65/EU
Angewandte Normen:EN 60947-5-1:2017 + AC:2020
EN IEC 60079-0:2018
EN IEC 60079-15:2019
EN 60079-31:2014
Die Konformität zur Explosionsschutzrichtlinie 2014/34/EU (ATEX) wird durch den Hersteller ohne Einbezug einer Konformitätsbewertungsstelle erklärt.
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Wuppertal, 7. September 2023
 GRA_SIG_ksig-y24
 Rechtsverbindliche Unterschrift
Philip Schmersal
Geschäftsführer

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 24/04/2024, 15:24