EX-Z4V7H 335-11Z-2138-3G/D

Item number: 101211766

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
  • Snap action with constant contact pressure up to switching point
  • Explosion protection for ATEX Zones 2 and 22
  • Metal enclosure
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50041
  • 1 Cable entry M 20 x 1.5

Ordering data

Product type description

EX-Z4V7H 335-11Z-2138-3G/D

Article number (order number)

101211766

EAN (European Article Number)

4030661390628

eCl@ss number, version 12.0

27-27-26-01

eCl@ss number, version 11.0

27-27-26-01

eCl@ss number, version 9.0

27-27-26-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Explosion protection

Explosion protection: regulations

EN IEC 60079-0

EN IEC 60079-15

EN 60079-31

Explosion protection zones

2

22

Explosion protection category

3G

3D

Explosion protection designation

D II 3G Ex nC IIC T5 Gc X

D II 3D Ex tc IIIC T90°C Dc X

Manufacturer declaration

ATEX Zone 2 and 22

General data

Housing construction form

Norm construction design

Housing material

Aluminium

Housing coating material

painted

Lever material

Metal film

Gross weight

340 g

General data - Features

Safety functions

Yes

Number of auxiliary contacts

1

Number of safety contacts

1

Safety classification

Standards

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

20,000,000 Operations

Mechanical data

Actuating element

Roller lever

Roller material

Plastic

Mechanical life, minimum

30,000,000 Operations

Impact energy, maximum

4 J

Actuating speed, maximum

2.5 m/s

Note (Actuating speed)

Actuating speed with actuating angle 30° to switch axis

Note Bounce duration

Bounce duration in accordance with actuating speed

Actuating torque, minimum

0.3 Nm

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable cross-section of the cable glands, minimum

7 mm

Cable cross-section of the cable glands, maximum

12 mm

Cable section, minimum

0.75 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Wire cross-section

13 AWG

Mechanical data - Dimensions

Length of sensor

57.3 mm

Width of sensor

40.5 mm

Height of sensor

173.5 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-20 ... +60 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

10 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

4 A

Switching element

NO contact, NC contact

Switching principle

Snap action

Maximum switching frequency

5,000 /h

Switchover time, maximum

2 ms

Material of the contacts, electrical

Silver

Language filter

NEPSI Certificate

Download the latest version of Adobe Reader

Switch travel diagram

Diagram

EU Conformity Declaration
EU-Konformitätserklärung LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Erklärung:Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen.
Bezeichnung des Bauteils:EX-Z/T 335-...-3G/D
EX-Z/T 355-...-3G/D
Typ:siehe Typenschlüssel
Kennzeichnung:D II 3G Ex nC IIC T5 Gc X
D II 3D Ex tc IIIC T90°C Dc X
Beschreibung des Bauteils:Zwangsöffnender Positionsschalter für Sicherheitsfunktionen bzw. Positionsschalter ohne Sicherheitsfunktion
Einschlägige Richtlinien:Maschinenrichtlinie
(für Sicherheitsbauteile, die auf dem Typenschild mit „Safety component“ gekennzeichnet sind)
2006/42/EG
 Explosionsschutzrichtlinie (ATEX)2014/34/EU
 RoHS-Richtlinie2011/65/EU
Angewandte Normen:EN 60947-5-1:2017 + AC:2020
EN IEC 60079-0:2018
EN IEC 60079-15:2019
EN 60079-31:2014
Die Konformität zur Explosionsschutzrichtlinie 2014/34/EU (ATEX) wird durch den Hersteller ohne Einbezug einer Konformitätsbewertungsstelle erklärt.
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Wuppertal, 7. September 2023
 GRA_SIG_ksig-y24
 Rechtsverbindliche Unterschrift
Philip Schmersal
Geschäftsführer

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 20/04/2024, 13:27