Datasheet
AZM 161SK-12/12RITU-024- B6R

AZM 161SK-12/12RITU-024- B6R

  • 1 Cable entry M 20 x 1.5
  • Screw connection
  • Manual release, lateral
  • Emergency exit, rear
  • right-hand model
  • Compact design
  • For very smal actuating radii in line with or at 90° to the plane of the actuator
  • Interlock with protection against incorrect locking.
  • Individual coding
  • Coding level "High" according to ISO 14119
  • Double-insulated
  • High holding force
  • Long life
  • 130 mm x 90 mm x 30 mm

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 30/05/2024, 00:56