Datasheet
UV3H 431Y-1S-RMS

UV3H 431Y-1S-RMS

  • Metal enclosure
  • 1 Contact
  • 62 mm x 58 mm x 50 mm ( basic component)
  • Switching points and contact function adjustable
  • 1 Cable entry M 20 x 1.5
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 13/03/2025, 13:05