Datasheet
T2L 035-11Z-M20

T2L 035-11Z-M20

  • Metal enclosure
  • 58 mm x 142 mm x 61,5 mm (basic component)
  • operating shaft with ball bearings
  • 3 Cable entry M 20 x 1.5
  • Protection class IP67
  • Actuator head can be repositioned in steps 4 x 90°

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 20/02/2025, 05:54