Datasheet
T. 422-01Y-M20-1090/ 2186

T. 422-01Y-M20-1090/ 2186

  • with rod lever made of seawater-resistant brass
  • Protection class IP66, IP67
  • Metal enclosure
  • 1 Contact
  • 106 mm x 71 mm x 63 mm (basic component)

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 28/05/2025, 17:31