Datasheet
AZM300Z-I2-ST-AS-T

AZM300Z-I2-ST-AS-T

  • Thermoplastic enclosure
  • Repeated individual coding with RFID technology
  • Coding level "High" according to ISO 14119
  • Suitable for hinged and sliding guards
  • 3 different directions of actuation
  • Guard locking monitored
  • Power to unlock
  • Emergency exit
  • Magnet supply through the AS-Interface
  • hygienic design
  • Protection class IP 69
  • Solenoid interlock with integrated AS-i Safety Interface
  • Universal repeatedly teachable or individual coding because of the RFID technology
  • I-variants with coding level HIGH to ISO 14119
  • 2 integrated snap-in stages

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 09/09/2025, 05:40