Datasheet
AZM 170-11ZRIA-B6R 24VAC/DC

AZM 170-11ZRIA-B6R 24VAC/DC

  • 1 Cable entry M 20 x 1.5
  • IDC method of termination
  • Manual release
  • Double-insulated
  • Individual coding
  • Coding level "High" according to ISO 14119
  • 90 mm x 84 mm x 30 mm
  • Compact design
  • Interlock with protection against incorrect locking.
  • Long life
  • High holding force
  • right-hand model
  • For very smal actuating radii in line with or at 90° to the plane of the actuator

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 11/03/2025, 21:32