Datasheet
RSS 36-SD-ST-DU

RSS 36-SD-ST-DU

  • Universal coding with RFID technology
  • 1 x connector socket M12, 8-pole
  • Actuation from side
  • Max. 31 sensors can be wired in series.
  • serial diagnostic output
  • Thermoplastic enclosure
  • RFID-technology for needs-based protection against tampering
  • Misaligned actuation possible
  • 27 mm x 108.2 mm x 35 mm
  • High repeat accuracy of the switching points
  • 2 short-circuit proof PNP safety outputs
  • Integral cross-short, wire-breakage and external voltage monitoring of the safety cables up to the control cabinet

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 02/12/2024, 16:14