Datasheet
MZM 100 ST-AS REMAP-DU

MZM 100 ST-AS REMAP-DU

  • Power to lock
  • Guard locking monitored
  • Permanent magnet
  • Solenoid interlock
  • Thermoplastic enclosure
  • Integrated AS-Interface
  • 40 mm x 179 mm x 40 mm
  • Solenoid interlocks with innovating and unique operating principle
  • Electronic contact-free, coded system
  • 3 LEDs to show operating conditions
  • Automatic latching
  • Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
  • Intelligent diagnosis

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 11/10/2025, 14:51