Datasheet
M3K 330-11Y-M20

M3K 330-11Y-M20

  • Actuator heads can be repositioned by 4 x 90°
  • Metal enclosure
  • Actuation from bottom parallel to the switch, therefore only suitable for small housings.
  • Long life
  • 40 mm x 76 mm x 40 mm ( basic component)
  • Suitable for low actuating speeds
  • 1 Cable entry M 20 x 1.5
  • free of silicon
  • proved in power station applications

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 09/01/2025, 10:39