Datasheet
Z4V7H 332-11Y-1503

Z4V7H 332-11Y-1503

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 40 mm x 76 mm x 40 mm
  • Actuator heads can be repositioned by 4 x 90°
  • 1 Cable entry M 20 x 1.5
  • Large contact break
  • High repeat accuracy of the switching points
  • Gold-plated solid siver contacts
  • Magnetic-storage snap action system
  • Switching system separated from snap action system, providing constant switching point independent of conatct wear
  • Design to EN 50041
  • only for positioning tasks
  • Lever angle adjustable in 10° steps

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 12/09/2024, 15:40