Datasheet
Roller lever - rubber roller Ø 50mm

Roller lever - rubber roller Ø 50mm

  • Mounting details to EN 50047
  • Thermoplastic enclosure
  • Double-insulated
  • 58 mm x 50,5 mm x 31 mm
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
  • Lever angle adjustable in 10° steps

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 02/04/2025, 06:34