Datasheet
ZV7H 236-02Z

ZV7H 236-02Z

  • Snap action with constant contact pressure up to switching point
  • 1 Cable entry M 20 x 1.5
  • Thermoplastic enclosure
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • 30 mm x 58,5 mm x 30 mm
  • Double-insulated
  • Mounting details to EN 50047
  • Actuator heads can be repositioned by 4 x 90°
  • only for positioning tasks
  • Lever angle adjustable in 10° steps

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/05/2025, 01:59