Datasheet
PS215-T11-ST-J201

PS215-T11-ST-J201

  • only for positioning tasks
  • Steel rod
  • Design to EN 50047
  • LED version available
  • Lever angle adjustable in 15° steps
  • Simple and quick to adjust the control elements by 45°.
  • Diameter actuating element 6 mm

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 27/01/2025, 21:02