Datasheet
PS116-T11-LR200-R202

PS116-T11-LR200-R202

  • Pre-wired cable right, 2 m
  • Slow action 1 Normally open contact (NO) / 2 Opener (NC)
  • with brass roller
  • Quick connection technology as connection terminals rotated by 45°
  • cable entry 1 x M20 x 1,5
  • brass roller Ø 9,5 mm
  • Symmetric enclosure
  • Protection class IP66, IP67
  • Thermoplastic enclosure

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 24/03/2025, 06:57