Datasheet
PS116-T11-LR200-N201

PS116-T11-LR200-N201

  • Pre-wired cable right, 2 m
  • Slow action 1 Normally open contact (NO) / 1 Opener (NC)
  • with stainless steel roll
  • Quick connection technology as connection terminals rotated by 45°
  • cable entry 1 x M20 x 1,5
  • length adjustable in 2 mm steps
  • Lever angle adjustable in 15° steps
  • Actuator heads can be repositioned by 8 x 45°

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 19/01/2025, 08:52