Datasheet
M3V4D 330-11Y-1366

M3V4D 330-11Y-1366

  • Metal enclosure
  • Long life
  • 40 mm x 76 mm x 40 mm ( basic component)
  • Suitable for low actuating speeds
  • 1 Cable entry M 20 x 1.5
  • free of silicon
  • proved in power station applications
  • Actuator heads can be repositioned by 4 x 90°
  • With latching end position
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°
  • Actuator head with 90° end position latching

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 08/09/2025, 23:17