Datasheet
MD 441-11Y-A-T-M20-2037

MD 441-11Y-A-T-M20-2037

  • Aluminium enlosure
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • 2 Contacts
  • Lever can be transposed by 180°
  • In temperature-resistant version, the roller can be mounted in two different positions on the shaft
  • 106 mm x 99 mm x 63 mm (basic component)
  • Protection class IP65

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 16/01/2025, 16:28