Datasheet
AZ 355-03ZRK-2737

AZ 355-03ZRK-2737

  • Metal enclosure
  • Long life
  • 3 cable entries M 20 x 1.5
  • Universal coding
  • 66,7 mm x 114 mm x 38 mm
  • Actuator heads can be repositioned in steps 4 x 90°
  • Can be mounted on a flat surface
  • High level of contact reliability with low voltages and currents
  • Slotted holes for adjustment, circular holes for location

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 27/11/2024, 21:45