Datasheet
CSS 11-300-SD-M-ST

CSS 11-300-SD-M-ST

  • serial diagnostic output
  • Thermoplastic enclosure
  • Max. 31 sensors can be wired in series.
  • Connector M12, 8-pole
  • Ø M30
  • High repeat accuracy of the switching points
  • Max. length of the sensor chain 200 m
  • 2 short-circuit proof PNP safety outputs
  • Integral cross-short, wire-breakage and external voltage monitoring of the safety cables up to the control cabinet
  • Safety sensor can also be installed behind V4A covers.

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 11/09/2025, 12:27