Datasheet
AZM400Z-ST2-I1-2P2P-E

AZM400Z-ST2-I1-2P2P-E

  • Individual coding with RFID technology
  • Coding level "High" according to ISO 14119
  • 2 Connector M12, 8- and 5-poles
  • Guard locking monitored
  • 2 Diagnostic outputs
  • manual release
  • Electric manual release with auxiliary voltage
  • Bistable, motor-driven system
  • Clamping force 10.000
  • Release possible against lateral forces up to 300 N
  • PL e / cat. 4 / SIL 3 for interlocking and guard locking function
  • Two-channel input signal of the guard locking function
  • Operation on P/P- and P/N-switching outputs
  • High tolerance to door misalignment

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 02/01/2025, 15:17